Pipeline ancillaries Strainers and filters
10
Dimensions / weights (approximate) in mm (inches) and kg (lb)
A
B
C Withdrawal distance
A ASME 600
A PN100
A Screwed Socket weld Butt weld
B
C
Weights
Size
Screwed Socket weld Butt weld
ASME 600
PN100
DN15 (½") DN20 (¾") DN25 (1") DN40 (1½") DN50 (2") DN65 (2½") DN80 (3") DN100 (4") DN150 (6") DN200 (8")
165 (6.50) 190 (7.48) 216 (8.50) 241 (9.49) 292 (11.5) 330 (13.0) 356 (14.0) 432 (17.0) 559 (22.0) 660 (26.0)
210 (8.27)
165 (6.50) 190 (7.48) 216 (8.50) 241 (9.49) 292 (11.5) 330 (13.0) 356 (14.0) 432 (17.0) 559 (22.0) 660 (26.0)
3.6 (7.94) 4.6 (10.1) 5.6 (12.3) 12.2 (26.9) 17.4 (38.4) 34.0 (75.0) 35.0 (77.2) 60.0 (132) 130.0 (287) 222.0 (489)
4.0 (8.82) 4.9 (10.8) 7.6 (16.8) 12.2 (26.9) 18.0 (39.7) 35.0 (77.2) 36.0 (79.4) 59.0 (130) 128.0 (282) 222.0 (489)
1.6 (3.52) 1.8 (3.97) 2.2 (4.85) 7.2 (15.9) 7.6 (16.8) 16.2 (35.7) 20.6 (45.4) 31.9 (70.3) 74.8 (165) 143.5 (316)
117 (4.61)
200 (7.87)
230 (9.06)
260 (10.2) 300 (11.8) 340 (13.4) 380 (15.0) 430 (16.9) 550 (21.7) 650 (25.6)
195 (7.68)
330 (13.0)
222 (8.74)
340 (13.4)
280 (11.0) 360 (14.2) 455 (17.9)
458 (18.0) 610 (24.0) 775 (30.5)
10.6 65
TI-P168-01 CMGT Issue 4
Page 5 of 6
Fig 34HP Carbon Steel Strainer
Powered by FlippingBook