Pipeline ancillaries Strainers and filters
10
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-S60-18) supplied with the product. Installation note The strainer should be installed in the direction of flow, as indicated on the body. On applications involving steam or gases the pocket should be in horizontal plane. On liquid systems the pocket should point downwards. Warning The strainer cover gasket contains a thin stainless steel support ring, which may cause physical injury if not handled and disposed of carefully. Disposal This product is recyclable. No ecological hazard is anticipated with the disposal of this product, provided due care is taken.
How to order Example: 1 off Spirax Sarco DN40 Fig 34HP strainer having the standard stainless steel screen with 0.8 mm perforations and flanged EN 1092 PN100 connections.
Spare parts The spare parts available are shown in solid outline. Parts drawn in grey line are not supplied as spares. Available spares Cover gasket (packet of 3)
3 4 3
Strainer screen
Strainer screen + Cover gasket
Cover gasket
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of strainer and perforation or mesh required. Example: 1 - Strainer screen + Cover gasket. The strainer screen is to be stainless steel having 0.8 mm perforations for a DN50 Spirax Sarco Fig 34HP strainer having EN 1092 PN63 flanged connections.
7.6.55
10.6 66
Recommended tightening torques - Items 5 and 6
3 4
mm or
Sizes
Qty
N m ft lbf
DN15 - DN25
" "
½" - 13 UNC 20 - 30 15 - 22
4
DN40 - DN50 DN65 - DN80
½" - 13 UNC
8
30 - 40 22 - 30
1 "
8
- 11 UNC 50 - 60 37 - 44
DN100 DN150 DN200
1¼"
¾" - 10 UNC 80 - 90 59 - 66
8
5 + 6 (not available as spares)
1 "
" - 9 UNC 100 - 110 74 - 81
8
1 "
1 ¼" - 7 UNC 180 - 190 133 - 140
12
TI-P168-01 CMGT Issue 4
Page 6 of 6
Fig 34HP Carbon Steel Strainer
Powered by FlippingBook