Pipeline ancillaries Separators and insulation jackets
10
Materials
1
2
6
No.
Part
Material
1 2 3 4 5 6
Drain
Austenitic stainless steel 304L 1.4306
Dishes
Austenitic stainless steel 304L 1.4306
Body
Austenitic stainless steel 304L 1.4306
Flanges Austenitic stainless steel 304L 1.4306
5
Pipes
Austenitic stainless steel 304L 1.4306
3
Baffle
Austenitic stainless steel 304L 1.4306
4
Pressure/temperature limits
300
200
7.7.45
100
Steam saturation curve
0
0
2 4
6 8 10121416
Pressure bar g
The product must not be used in this region. EC1935/2004 product must not be used in this region.
10.7 42
Body design conditions
PN16
PMA Maximum allowable pressure
15.7 bar g
Maximum allowable temperature
300 °C
TMA
Maximum EC1935/2004 allowable temperature
200 °C
Minimum allowable temperature
-29 °C
PMO Maximum operating pressure
15.7 bar g @ 0 °C to 100 °C
Maximum operating temperature
300 °C @ 10.8 bar g
TMO
Maximum EC1935/2004 operating temperature
200°C @ 13.7 bar g
Minimum operating temperature Note : For lower operating temperatures consult Spirax Sarco
-10 °C
Designed for a maximum cold hydraulic test pressure of:
24 bar g
TI-P750-01 CMGT Issue 1
Page 2 of 3
S8F Austenitic Stainless Steel Separator Food +
Powered by FlippingBook